71 L/4 - IEC B14 - C105 - 230/460V
Part no. 32510022
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 71 L/4 CUS P761 B14 230/460 |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 71 |
Efficiency class | IE1 |
Braking motor | No |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B14 |
Power factor 1 | 0.69 |
---|---|
IA / IN 1 | 3.6 |
Nominal motor voltage (V) | 230/460 |
ETA 100% Nominal load voltage | 71.0 |
Nominal frequency | 60 Hz |
Nominal power | 0.37 kW |
Nominal power | 0.50 HP |
Motor speed | 1,720 r/min |
Gross Weight | 6.30 kg |
---|
Fulfilled certificates and conformities | UL certification, CSA certification |
---|