Braking Resistor SK BR2-12/4000-C
Part no. 278282400
Product attributes
Technical description | BRAKE RESISTOR SK BR2-12/4000-C |
---|
Assembly of braking resistor | Wall-mounted |
---|---|
Braking resistor type | Chassis braking resistor |
Resistance | 12 Ω |
---|---|
Max. Energy consumption | 144.0 kWs |
Depth | 585 mm |
Width | 266 mm |
Height | 210 mm |
Max. nominal power | 4.000 kW |
Gross Weight | 4.40 kg |
---|
Fulfilled certificates and conformities | CE labelling, RoHS, cURus certification |
---|
Temperature monitoring of the braking resistor | Yes |
---|