Braking Resistor SK BRE4-2-100-200
Part no. 275273105
Product attributes
Technical description | BRAKING RESIST. SK BRE4-2-100-200 |
---|
Assembly of braking resistor | Directly mounted |
---|---|
Braking resistor type | External braking resistor |
Resistance | 100 Ω |
---|---|
Max. Energy consumption | 4.4 kWs |
Depth | 61 mm |
Width | 255 mm |
Height | 178 mm |
Max. nominal power | 0.200 kW |
Gross Weight | 1.20 kg |
---|
Fulfilled certificates and conformities | CE labelling, RoHS, UR certification |
---|
Temperature monitoring of the braking resistor | No |
---|