NORDAC FLEX SK 205E-151-340-A-C
Part no. 275222808
Product attributes
Technical description | INVERTER SK 205E-151-340-A-C |
---|
Internal brake rectifier | Yes |
---|---|
Efficiency class | IE2 |
Mains supply | 3~ 380 … 500 V, -20% /+10 %, 47 … 63 Hz |
Control voltage type | External 24 V |
Protection class of drive electronics | IP66 |
Brake chopper | Yes |
Status LED | Yes |
Available diagnostic interfaces | RS232 / RS485 |
Integrated bus connections | USS, RS232, ModBus |
System bus | Potential not separated |
Digital inputs | 4 |
Digital outputs | 1 |
PTC input | Yes |
Communication interface of the rotary encoder | HTL |
Length | 236 mm |
---|---|
Width | 156 mm |
Height | 127 mm |
Output current (RMS) | 4.00 A |
Output current (FLA) | 3.60 A |
Min. pulse frequency | 3 kHz |
Max. pulse frequency | 16 kHz |
Max. output frequency | 400.00 Hz |
Nominal power | 1.50 kW |
Nominal power | 2.00 HP |
Efficiency | > 95% |
Gross Weight | 1.85 kg |
---|
Certifications | UL certification, CE labelling, cTick, EAC labelling, RoHS, CSA certification, RCM, UkrSEPRO, UK, EACex |
---|---|
Fulfilled EMC standard | EN 61800-3 |
Current vector control (ISD control) | Yes |
---|---|
Speed controller (closed-loop control) | Yes |
Positioning with POSICON | Yes |
4 switchable parameter sets | Yes |
Stator resistance measurement | Yes |
PI/PID control | PI-Controller |
Brake management | Yes |
Integrated PLC | Yes |
Lifting gear function | Yes |
Evacuation run | Yes |