NORDAC PRO SK 500E-151-323-A
Part no. 275410150
Product attributes
Technical description | INVERTER SK 500E-151-323-A |
---|
Efficiency class | IE2 |
---|---|
Mains supply | 1~ 200 … 240 V, +/- 10 %, 47 … 63 Hz, 3~ 200 … 240 V, +/- 10 %, 47 … 63 Hz |
Control voltage type | Internal 24V power supply |
Protection class of drive electronics | IP20 |
Brake chopper | Yes |
Status LED | Yes |
Available diagnostic interfaces | RS232 / RS485 |
System bus | No |
Digital inputs | 5 |
Analogue/digital inputs | 2 |
Analogue/digital outputs | 1 |
Relays | 2 |
PTC input via digital input | Yes |
PTC input | No |
Communication interface of the rotary encoder | HTL |
Depth | 153 mm |
---|---|
Width | 74 mm |
Height | 260 mm |
Output current (RMS) | 7.00 A |
Output current (FLA) | 6.90 A |
Min. pulse frequency | 3 kHz |
Max. pulse frequency | 16 kHz |
Max. output frequency | 400.00 Hz |
Nominal power | 1.50 kW |
Nominal power | 2.00 HP |
Efficiency | > 95% |
Gross Weight | 2.00 kg |
---|
Certifications | RoHS, cUL, cTick, CE labelling, UL certification, EAC labelling |
---|---|
Fulfilled EMC standard | EN 61800-3 |
Current vector control (ISD control) | Yes |
---|---|
Speed controller (closed-loop control) | No |
Positioning with POSICON | No |
4 switchable parameter sets | Yes |
Stator resistance measurement | Yes |
PI/PID control | PID-Controller |
Brake management | Yes |
Integrierte PLC | No |
Lifting gear function | Yes |
Evacuation run | No |