NORDAC START SK 175E-301-340-B-PBR
Part no. 275233360
Product attributes
Technical description | STARTER SK 175E-301-340-B-PBR |
---|
Internal brake rectifier | Yes |
---|---|
Mains supply | 3~ 200 … 500 V, +/- 10 %, 47 … 63 Hz |
Control voltage type | External 24 V |
Protection class of drive electronics | IP55 |
Status LED | Yes |
Available diagnostic interfaces | RS232 / RS485 |
Integrated bus connections | Profibus DP |
Digital inputs | 2 |
Digital inputs/outputs | 2 |
PTC input | Yes |
Length | 221 mm |
---|---|
Width | 154 mm |
Height | 101 mm |
Output current (RMS) | 7.50 A |
Nominal power | 3.00 kW |
Nominal power | 4.00 HP |
Efficiency | > 98% |
Gross Weight | 2.10 kg |
---|
4 switchable parameter sets | No |
---|---|
Brake management | Yes |