Braking Resistor SK BRE4-3-050-450
Part no. 275273201
Product attributes
Technical description | BRAKING RESISTANCE SK BRE4-3-050-400 |
---|
Assembly of braking resistor | Features |
---|---|
Braking resistor type | Features |
Resistance | 50 Ω |
---|---|
Max. Energy consumption | 3.0 kWs |
Depth | 235 mm |
Width | 355 mm |
Height | 260 mm |
Max. nominal power | 0.450 kW |
Gross Weight | 3.30 kg |
---|
Fulfilled certificates and conformities | CE labelling, RoHS, cUL |
---|
Temperature monitoring of the braking resistor | No |
---|