NORDAC START SK 175E-301-340-B-ASI

Part no. 275229360


Product attributes

Technical description STARTER SK 175E-301-340-B-ASI

Digital inputs 2
Digital inputs/outputs 2
PTC input Yes
Internal brake rectifier Yes
Integrated bus connections AS-Interface
Available diagnostic interfaces RS232 / RS485

Nominal power 3.00 kW
Nominal power 4.00 HP
Mains supply 3~ 200 … 500 V, +/- 10 %, 47 … 63 Hz
Input current (RMS) - 3-phases 7.50 A
Output current (RMS) 7.50 A
Protection class of drive electronics IP55
Min. permissible ambient temperature -25 °C
Max. permissible ambient temperature at S3-70% 10min 60 °C
Min. warehouse and transport temperature -25 °C
Max. warehouse and transport temperature 60 °C
Length 221 mm
Height 101 mm
Width 154 mm

Gross Weight 2.10 kg

Control voltage type External 24 V
Brake management Yes

Previously Viewed

NORDAC BASE SK 180E-250-340-B-C