IO Extension SK CU4-IOE
Part no. 275271006
Product attributes
Technical description | IO-EXTENSION SK CU4-IOE |
---|
Integrated bus connections | Without |
---|---|
System bus | Potential separated |
Digital inputs | 2 |
Analogue/digital inputs | 2 |
Analogue outputs | 1 |
Communication interface of the rotary encoder | Without |
Gross Weight | 0.10 kg |
---|