Wall-Mount Kit SK TIE4-WMK-L-2
Part no. 275274006
Product attributes
Technical description | WALL MOUNTING KIT SK TIE4-WMK-L-2 |
---|
Ventilation type | Features |
---|
Length | 300 mm |
---|---|
Width | 150 mm |
Height | 30 mm |
Gross Weight | 0.50 kg |
---|
Part no. 275274006
Technical description | WALL MOUNTING KIT SK TIE4-WMK-L-2 |
---|
Ventilation type | Features |
---|
Length | 300 mm |
---|---|
Width | 150 mm |
Height | 30 mm |
Gross Weight | 0.50 kg |
---|