Braking Resistor SK BR2-3/17000-C
Part no. 278282754
Product attributes
Technical description | BRAKE RESISTOR SK BR2- 3/17000-C |
---|
Assembly of braking resistor | Features |
---|---|
Braking resistor type | Features |
Resistance | 3 Ω |
---|---|
Max. Energy consumption | 612.0 kWs |
Depth | 490 mm |
Width | 595 mm |
Height | 270 mm |
Max. nominal power | 17.000 kW |
Gross Weight | 26.00 kg |
---|
Fulfilled certificates and conformities | RoHS, CE labelling, cUL |
---|
Temperature monitoring of the braking resistor | Yes |
---|