IO Extension SK TU4-IOE-C
Part no. 275281156
External IO extension for mounting to a decentralised NORDAC FLEX SK 200E frequency inverter or its immediate vicinity. It is connected to the frequency inverter via the NORD system bus. Four digital inputs, two analogue inputs, two digital outputs and one analogue output are available.
Product attributes
| Technical description | TECHNOLOGY BOX SK TU4-IOE-C EXTERNAL |
|---|
| Communication interface of the rotary encoder | Without |
|---|---|
| Digital inputs | 4 |
| Digital outputs | 2 |
| Analogue inputs | 2 |
| Analogue outputs | 1 |
| Integrated bus connections | Without |
| Min. permissible ambient temperature | -25.00 °C |
|---|---|
| Max. permissible ambient temperature | 50.00 °C |
| Gross Weight | 0.40 kg |
|---|