180 LP/4 - NEMA C-Face - N286TC - 230/460V
Part no. 38050272
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 180LP/4 CUS P255 230/460 TW |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 180 |
Efficiency class | IE3 |
Braking motor | No |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | NEMA |
Flange type motor | IEC B14 |
Power factor 1 | 0.85 |
---|---|
IA / IN 1 | 8.8 |
Nominal motor voltage (V) | 230/460 |
ETA 50% Nominal load voltage | 93.6 |
ETA 75% Nominal load voltage | 94.0 |
ETA 100% Nominal load voltage | 93.6 |
Nominal frequency | 60 Hz |
Nominal power | 22.00 kW |
Nominal power | 30.00 HP |
Motor speed | 1,780 r/min |
Thermal motor protection | Thermostat |
---|
Gross Weight | 130.00 kg |
---|
Fulfilled certificates and conformities | CE labelling, UL certification, CSA certification, DoE-CC certification, CSAev certification |
---|