NORDAC PRO SK 520E-301-340-A
Part no. 275520300
Product attributes
| Technical description | INVERTER SK 520E-301-340-A |
|---|
| Digital inputs | 7 |
|---|---|
| Analogue/digital inputs | 2 |
| Analogue/digital outputs | 1 |
| Relays | 2 |
| PTC input via digital input | Yes |
| PTC input | No |
| Available diagnostic interfaces | RS232 / RS485 |
| Min. electrical resistance of the braking resistor | 91 Ω |
|---|---|
| Nominal power | 3.00 kW |
| Nominal power | 4.00 HP |
| Mains supply | 3~ 380 … 480 V, -20% /+10 %, 47 … 63 Hz |
| Input current (RMS) – 1-phase | 0.00 A |
| Input current (FLA) – 1-phase | 0.00 A |
| Input current (RMS) - 3-phases | 10.50 A |
| Input current (FLA) - 3-phases | 9.70 A |
| Output current (RMS) | 7.50 A |
| Output current (FLA) | 6.70 A |
| Max. output frequency | 400.00 Hz |
| Efficiency class | IE2 |
| Protection class of drive electronics | IP20 |
| Max. permissible ambient temperature | 40 °C |
| Min. warehouse and transport temperature | -20 °C |
| Max. warehouse and transport temperature | 60 °C |
| Height | 275 mm |
| Width | 98 mm |
| Depth | 181 mm |
| Gross Weight | 2.70 kg |
|---|
| Certifications | cUL, cTick, RoHS, CE labelling, UL certification, EAC labelling |
|---|---|
| Fulfilled EMC standard | EN 61800-3 |
| Brake chopper | Yes |
|---|---|
| Current vector control (ISD control) | Yes |
| Speed controller (closed-loop control) | Yes |
| Positioning with POSICON | No |
| Brake management | Yes |
| Integrated PLC | Yes |