shrink disc assembly
Part no. 29850140
Product attributes
Technical description | SHRINK DISC KIT RLK608 D190/K320 |
---|
External diameter | 320.0 mm |
---|---|
Max. transmissible torque | 107.000 Nm |
Inner Diameter | 190 mm |
Width | 89.00 mm |
Gross Weight | 33.00 kg |
---|
Part no. 29850140
Technical description | SHRINK DISC KIT RLK608 D190/K320 |
---|
External diameter | 320.0 mm |
---|---|
Max. transmissible torque | 107.000 Nm |
Inner Diameter | 190 mm |
Width | 89.00 mm |
Gross Weight | 33.00 kg |
---|