Choke Input SK CI1-230/8-C
Part no. 278999030
Product attributes
| Technical description | MAINS CHOKE SK CI1-230/8-C |
|---|
| Min. permissible ambient temperature | -10.00 °C |
|---|---|
| Max. permissible ambient temperature | -10.00 °C |
| Gross Weight | 1.10 kg |
|---|
Part no. 278999030
| Technical description | MAINS CHOKE SK CI1-230/8-C |
|---|
| Min. permissible ambient temperature | -10.00 °C |
|---|---|
| Max. permissible ambient temperature | -10.00 °C |
| Gross Weight | 1.10 kg |
|---|