Wall-Mount Kit SK TIE4-WMK-2-K
Part no. 275274015
Product attributes
Technical description | ASSSEMBLY KIT WALL SK TIE4-WMK-2-K |
---|
Ventilation type | Features |
---|
Length | 235 mm |
---|---|
Width | 105 mm |
Height | 5 mm |
Gross Weight | 0.20 kg |
---|
Part no. 275274015
Technical description | ASSSEMBLY KIT WALL SK TIE4-WMK-2-K |
---|
Ventilation type | Features |
---|
Length | 235 mm |
---|---|
Width | 105 mm |
Height | 5 mm |
Gross Weight | 0.20 kg |
---|