225 SP/4 - IEC B5 - A450 - 400DV
Part no. 38650080
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 225SP/4 P718 B5 400D TF TF/TW |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 225 |
Efficiency class | IE3 |
Braking motor | No |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B5 |
Power factor 1 | 0.83 |
---|---|
IA / IN 1 | 7.7 |
Nominal motor voltage (V) | 400D |
ETA 50% Nominal load voltage | 93.6 |
ETA 75% Nominal load voltage | 94.4 |
ETA 100% Nominal load voltage | 94.1 |
Nominal frequency | 50 Hz |
Nominal power | 37.00 kW |
Nominal power | 50.00 HP |
Motor speed | 1,485 r/min |
Thermal motor protection | Thermistors |
---|
Gross Weight | 330.00 kg |
---|