132 MP/4 - IEC B5 - A300 - 400/690V
Part no. 36610094
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 132MP/4 P712 B5 400/690 TF |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 132 |
Efficiency class | IE3 |
Braking motor | No |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B5 |
Power factor 1 | 0.77 |
---|---|
IA / IN 1 | 7.5 |
Nominal motor voltage (V) | 400/690 |
ETA 50% Nominal load voltage | 90.2 |
ETA 75% Nominal load voltage | 90.5 |
ETA 100% Nominal load voltage | 90.4 |
Nominal frequency | 50 Hz |
Nominal power | 7.50 kW |
Motor speed | 1,460 r/min |
Thermal motor protection | Thermistors |
---|
Gross Weight | 62.00 kg |
---|