63 SP/4 - IEC B3 - 230/400V
Part no. 31010190
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 63 SP/4 P730 B3 230/400 TF 2/I |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 63 |
Efficiency class | IE3 |
Braking motor | No |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B3 |
Power factor 1 | 0.66 |
---|---|
IA / IN 1 | 3.3 |
Nominal motor voltage (V) | 230/400 |
ETA 50% Nominal load voltage | 58.3 |
ETA 75% Nominal load voltage | 64.7 |
ETA 100% Nominal load voltage | 66.4 |
Nominal frequency | 50 Hz |
Nominal power | 0.12 kW |
Motor speed | 1,370 r/min |
Thermal motor protection | Thermistors |
---|
Gross Weight | 3.80 kg |
---|