Braking Resistor SK BR2-22/2200-C
Part no. 278282220
Product attributes
Technical description | BRAKE RESISTOR SK BR2-22/2200-C |
---|
Assembly of braking resistor | Features |
---|---|
Braking resistor type | Features |
Resistance | 22 Ω |
---|---|
Max. Energy consumption | 79.2 kWs |
Depth | 475 mm |
Width | 275 mm |
Height | 120 mm |
Max. nominal power | 2.200 kW |
Gross Weight | 2.17 kg |
---|
Fulfilled certificates and conformities | CE labelling, RoHS, cUL |
---|
Temperature monitoring of the braking resistor | Yes |
---|