Braking Resistor SK BR2-22/600-C
Part no. 278282065
Product attributes
Technical description | BRAKE RESISTOR SK BR2-22/600-C |
---|
Assembly of braking resistor | Wall-mounted |
---|---|
Braking resistor type | Chassis braking resistor |
Resistance | 22 Ω |
---|---|
Max. Energy consumption | 21.6 kWs |
Max. nominal power | 0.600 kW |
Height | 120 mm |
Width | 92 mm |
Depth | 375 mm |
Gross Weight | 1.80 kg |
---|
Fulfilled certificates and conformities | CE labelling, RoHS, cURus certification |
---|
Temperature monitoring of the braking resistor | Yes |
---|