Braking Resistor SK BR2-60/600-C
Part no. 278282060
Product attributes
Technical description | BRAKE RESISTOR SK BR2-60/600-C |
---|
Assembly of braking resistor | Features |
---|---|
Braking resistor type | Features |
Protection class | IP20 |
Resistance | 60 Ω |
---|---|
Max. Energy consumption | 21.6 kWs |
Depth | 385 mm |
Width | 92 mm |
Height | 120 mm |
Max. nominal power | 0.600 kW |
Gross Weight | 1.70 kg |
---|
Temperature monitoring of the braking resistor | Yes |
---|