Braking Resistor SK BR4-35/400
Part no. 275991140
Product attributes
Technical description | BRAKE RESISTOR SK BR4-35/400 |
---|
Assembly of braking resistor | Features |
---|---|
Braking resistor type | Features |
Resistance | 35 Ω |
---|---|
Max. Energy consumption | 6.0 kWs |
Max. nominal power | 0.400 kW |
Gross Weight | 1.60 kg |
---|
Temperature monitoring of the braking resistor | No |
---|