Choke DC-Link SK DCL-950/200-C
Part no. 276997200
Product attributes
Technical description | DC LINK CHOKE SK DCL-950/200-C |
---|
Depth | 170 mm |
---|---|
Width | 153 mm |
Height | 260 mm |
Gross Weight | 18.50 kg |
---|
Part no. 276997200
Technical description | DC LINK CHOKE SK DCL-950/200-C |
---|
Depth | 170 mm |
---|---|
Width | 153 mm |
Height | 260 mm |
Gross Weight | 18.50 kg |
---|