Choke Output SK CO1-460/4-C
Part no. 276996004
Product attributes
| Technical description | MOTOR CHOKE SK CO1-460/4-C |
|---|
| Min. permissible ambient temperature | -10.00 °C |
|---|---|
| Max. permissible ambient temperature | -10.00 °C |
| Gross Weight | 2.80 kg |
|---|
Part no. 276996004
| Technical description | MOTOR CHOKE SK CO1-460/4-C |
|---|
| Min. permissible ambient temperature | -10.00 °C |
|---|---|
| Max. permissible ambient temperature | -10.00 °C |
| Gross Weight | 2.80 kg |
|---|