UNIVERSAL SI worm gear unit - SK 1SI63 i = 30,00 - 1,4375"
Part no. 60692300
Product attributes
| Technical description | UNIWORM 1SI63 I= 30 1.4375 INCH |
|---|
| Gear unit type | SK 1SI63 |
|---|---|
| Shaft dimension output shaft | 1.4375" |
| Unit system | Imperial |
|---|---|
| Ratio | 30 |
| Gross Weight | 7.80 kg |
|---|