160 MP/4 - NEMA C-Face - N254TC - 332/575V
Part no. 37350293
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 160MP/4 CUS P254 N256TC 332/575 TW |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 160 |
Efficiency class | IE3 |
Braking motor | No |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | NEMA |
Flange type motor | IEC B14 |
Power factor 1 | 0.84 |
---|---|
IA / IN 1 | 8.8 |
Nominal motor voltage (V) | 332/575 |
ETA 50% Nominal load voltage | 91.2 |
ETA 75% Nominal load voltage | 92.5 |
ETA 100% Nominal load voltage | 92.5 |
Nominal frequency | 60 Hz |
Nominal power | 11.00 kW |
Nominal power | 15.00 HP |
Motor speed | 1,770 r/min |
Thermal motor protection | Thermostat |
---|
Gross Weight | 73.00 kg |
---|
Fulfilled certificates and conformities | CE labelling, UL certification, CSA certification, DoE-CC certification, CSAev certification |
---|