SK 1SI40/1SI50/1SI63 – IEC 63 Motor adapter B5 A140
Part no. 60495210
Product attributes
| Technical description | FLEXBLOC IEC 63 140 1SI40/50/ |
|---|
| Flange type | IEC B5 |
|---|---|
| Oberflächenveredelung | Without surface treatment |
| Motor attachment (NEMA/IEC/Servo) | IEC63 |
| Outer diameter of drive flange | 120 mm |
|---|---|
| External diameter | 140 mm |
| Gross Weight | 0.80 kg |
|---|