brake
Part no. 19071902
Product attributes
Technical description | BR150 W 180 P FDB VZ1 HD N |
---|
Type of use | Working brake |
---|---|
Brake pad type | HD-Belag (Precima) |
Brake manufacturer type designation | FDB spring-applied brake |
Brake protection class | IP55 |
Braking torque | 150 Nm |
---|---|
Coil voltage | 180 V |
Rust and dust protection of brake | Without |
---|
Gross Weight | 14.16 kg |
---|
Fulfilled explosion protection directive | Without |
---|