coupling half
Part no. 52883580
Product attributes
Technical description | CPLG HALF R90 D=65 IEC250 MOTOR SD |
---|
D1 bore diameter | 65.0 mm |
---|---|
D1 bore diameter | 2.5600 inch |
Elastomer hardness | Without |
Length | 66.00 mm |
Measurement system | Metric |
Gross Weight | 14.80 kg |
---|