Braking Resistor SK BRE4-1-200-100
Part no. 275273008
Product attributes
Technical description | BRAKING RESIST. SK BRE4-1-200-100 |
---|
Assembly of braking resistor | Directly mounted |
---|---|
Braking resistor type | External braking resistor |
Resistance | 200 Ω |
---|---|
Max. Energy consumption | 2.2 kWs |
Max. nominal power | 0.100 kW |
Height | 178 mm |
Width | 149 mm |
Depth | 61 mm |
Gross Weight | 0.70 kg |
---|
Fulfilled certificates and conformities | CE labelling, RoHS, UR certification |
---|
Temperature monitoring of the braking resistor | No |
---|