UNIVERSAL SI worm gear unit - SK 1SI50 i = 60,00 - 1,125"

Part no. 60592600

Availability: -

Loading...

Estimated ship date: -

Loading...


Product attributes

Technical description FLEXBLOC 1SI50 I=60 1.125-INCH

Gear unit type SK 1SI50
Shaft dimension output shaft 1.125"

Measurement system Imperial
Ratio 60

Gross Weight 4.15 kg