Choke DC-Link SK DCL-950/260-C
Part no. 276997260
Product attributes
Technical description | DC LINK CHOKE SK DCL-950/260-C |
---|
Depth | 180 mm |
---|---|
Width | 174 mm |
Height | 284 mm |
Gross Weight | 22.30 kg |
---|
Part no. 276997260
Technical description | DC LINK CHOKE SK DCL-950/260-C |
---|
Depth | 180 mm |
---|---|
Width | 174 mm |
Height | 284 mm |
Gross Weight | 22.30 kg |
---|