NORDAC BASE SK 190E-750-323-B-C-BRI
Part no. 275237756
Product attributes
Technical description | INVERTER SK 190E-750-323-B-C-BRI |
---|
Internal braking resistor | 190E-750-323-B-C-BRI |
---|---|
Communication interface of the rotary encoder | Without |
Digital inputs | 3 |
Digital inputs/outputs | 2 |
Digital outputs | 2 |
Analogue inputs | 2 |
Analogue/digital inputs | 2 |
PTC input | Yes |
Internal brake rectifier | No |
Integrated bus connections | AS-Interface |
Industrial ethernet | Optional |
Available diagnostic interfaces | RS232 / RS485 |
Min. electrical resistance of the braking resistor | 100 Ω |
---|---|
Nominal power | 0.75 kW |
Nominal power | 1.00 HP |
Mains supply | 1~ 200 … 240 V, +/- 10 %, 47 … 63 Hz, 3~ 200 … 240 V, +/- 10 %, 47 … 63 Hz |
Input current (RMS) – 1-phase | 10.60 A |
Input current (FLA) – 1-phase | 0.00 A |
Input current (RMS) - 3-phases | 7.00 A |
Input current (FLA) - 3-phases | 0.00 A |
Output current (RMS) | 4.00 A |
Max. output frequency | 400.00 Hz |
Efficiency class | IE2 |
Protection class of drive electronics | IP66 |
Min. permissible ambient temperature | -25 °C |
Max. permissible ambient temperature | 50 °C |
Max. permissible ambient temperature at S3-70% 10min | 50 °C |
Min. warehouse and transport temperature | -25 °C |
Max. warehouse and transport temperature | 60 °C |
Length | 254 mm |
Height | 123 mm |
Width | 165 mm |
Gross Weight | 3.50 kg |
---|
Certifications | UL certification, CE labelling, cUL, EAC labelling, RoHS |
---|---|
Fulfilled EMC standard | EN 61800-3 |
Control voltage type | Internal 24 V |
---|---|
Brake chopper | Yes |
Current vector control (ISD control) | Yes |
Integrated PLC | Yes |