NORDAC PRO SK 500E-401-323-A-CP
Part no. 275440400
Product attributes
Technical description | INVERTER SK 500E-401-323-A-CP |
---|
Communication interface of the rotary encoder | HTL |
---|---|
Digital inputs | 5 |
Analogue/digital inputs | 2 |
Analogue/digital outputs | 1 |
Relays | 2 |
PTC input via digital input | Yes |
PTC input | No |
Available diagnostic interfaces | RS232 / RS485 |
Min. electrical resistance of the braking resistor | 26 Ω |
---|---|
Nominal power | 4.00 kW |
Nominal power | 5.00 HP |
Mains supply | 3~ 200 … 240 V, +/- 10 %, 47 … 63 Hz |
Input current (RMS) – 1-phase | 0.00 A |
Input current (FLA) – 1-phase | 0.00 A |
Input current (RMS) - 3-phases | 22.40 A |
Output current (RMS) | 16.00 A |
Max. output frequency | 400.00 Hz |
Efficiency class | IE2 |
Protection class of drive electronics | IP20 |
Max. permissible ambient temperature | 40 °C |
Min. warehouse and transport temperature | -20 °C |
Max. warehouse and transport temperature | 60 °C |
Height | 275 mm |
Width | 98 mm |
Depth | 181 mm |
Gross Weight | 2.70 kg |
---|
Certifications | cUL, cTick, RoHS, CE labelling, UL certification, EAC labelling |
---|---|
Fulfilled EMC standard | EN 61800-3 |
Control voltage type | Internal 24 V |
---|---|
Brake chopper | Yes |
Current vector control (ISD control) | Yes |
Speed controller (closed-loop control) | No |
Positioning with POSICON | No |
Brake management | Yes |
Integrated PLC | No |