160 MP/4 - IEC B3 - 400/690V
Part no. 37150129
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 160MP/4 P737 B3 400/690 TF 2/I FDB150 |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 160 |
Efficiency class | IE3 |
Braking motor | Yes |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B3 |
Braking torque | 150 Nm |
---|---|
Power factor 1 | 0.85 |
IA / IN 1 | 7.4 |
Nominal motor voltage (V) | 400/690 |
ETA 50% Nominal load voltage | 91.6 |
ETA 75% Nominal load voltage | 92.0 |
ETA 100% Nominal load voltage | 91.4 |
Nominal frequency | 50 Hz |
Nominal power | 11.00 kW |
Motor speed | 1,465 r/min |
Thermal motor protection | Thermistors |
---|
Gross Weight | 120.00 kg |
---|