90 S/4 - IEC B5 - A200 - 230/400V - BRE 20Nm
Part no. 34010037
Product attributes
| Technical description | 90 S/4 P753 B5 230/400 FDB20 |
|---|
| Cable entry (metric) | Cable gland at I |
|---|---|
| Motor type | Asynchronous |
| Motor frame size | 90 |
| Efficiency class | IE1 |
| Motor brake | With Brake |
| Braking motor | Yes |
| Brake protection class | IP55 |
| Motor protection class | IP55 |
| Insulation class | F |
| Operating mode of motor | S1 |
| Mechanical design | IEC |
| Motor flange type | IEC B5 |
| Braking torque | 20 Nm |
|---|---|
| Cosine phi 1 | 0.74 |
| IA / IN 1 | 4.4 |
| Nominal motor voltage (V) | 230/400 |
| Efficiency (50% PN) | 75.7 |
| Efficiency (75% PN) | 77.9 |
| Efficiency (100% PN) | 77.6 |
| Nominal frequency | 50 Hz |
| Nominal power | 1.10 kW |
| Motor speed | 1,395 r/min |
| Terminal box position | Terminal box position for 1 |
|---|
| Gross Weight | 18.00 kg |
|---|