UNIVERSAL SI worm gear unit - SK 1SI63 i = 10,00 - 25H7
Part no. 60691100
Product attributes
Technical description | UNIWORM ASSEMBLY 1SI63 I= 10 25H7 |
---|
Gear unit type | SK 1SI63 |
---|---|
Shaft dimension output shaft | 25H7 |
Unit system | Metric |
---|---|
Ratio | 10 |
Gross Weight | 7.70 kg |
---|