UNIVERSAL SI worm gear unit - SK 1SI75 i = 25,00 - 35H7
Part no. 60791250
Product attributes
Technical description | UNIWORM ASSEMBLY 1SI75 I= 25 35H7 |
---|
Gear unit type | SK 1SI75 |
---|---|
Shaft dimension output shaft | 35H7 |
Unit system | Metric |
---|---|
Ratio | 25 |
Gross Weight | 12.50 kg |
---|