112 MP/4 - IEC B5 - A250 - 400/690V - BRE 40Nm
Part no. 36010029
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 112MP/4 P755 B5 400/690 TF FDB40 |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 112 |
Efficiency class | IE3 |
Braking motor | Yes |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B5 |
Braking torque | 40 Nm |
---|---|
Power factor 1 | 0.83 |
IA / IN 1 | 7.5 |
Nominal motor voltage (V) | 400/690 |
ETA 50% Nominal load voltage | 88.9 |
ETA 75% Nominal load voltage | 89.2 |
ETA 100% Nominal load voltage | 88.6 |
Nominal frequency | 50 Hz |
Nominal power | 4.00 kW |
Motor speed | 1,440 r/min |
Thermal motor protection | Thermistors |
---|
Gross Weight | 43.00 kg |
---|