132 SP/4 - IEC B14 - C200 - 400/690V
Part no. 36310092
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 132SP/4 P766 B14 400/690 TF |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 132 |
Efficiency class | IE3 |
Braking motor | No |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B14 |
Power factor 1 | 0.80 |
---|---|
IA / IN 1 | 8.6 |
Nominal motor voltage (V) | 400/690 |
ETA 50% Nominal load voltage | 90.6 |
ETA 75% Nominal load voltage | 91.5 |
ETA 100% Nominal load voltage | 90.9 |
Nominal frequency | 50 Hz |
Nominal power | 5.50 kW |
Motor speed | 1,465 r/min |
Thermal motor protection | Thermistors |
---|
Gross Weight | 55.00 kg |
---|