71 LP/4 - IEC B5 - A160 - 230/400V - BRE 5Nm
Part no. 32510095
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 71 LP/4 P724 B5 230/400 TF FDB5 |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 71 |
Efficiency class | IE3 |
Braking motor | Yes |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B5 |
Braking torque | 5 Nm |
---|---|
Power factor 1 | 0.76 |
IA / IN 1 | 5.0 |
Nominal motor voltage (V) | 230/400 |
ETA 50% Nominal load voltage | 72.8 |
ETA 75% Nominal load voltage | 76.7 |
ETA 100% Nominal load voltage | 77.3 |
Nominal frequency | 50 Hz |
Nominal power | 0.37 kW |
Motor speed | 1,405 r/min |
Thermal motor protection | Thermistors |
---|
Gross Weight | 9.20 kg |
---|
Fulfilled certificates and conformities | CE labelling, ANRT certification, EAC labelling |
---|