80 S/4 - IEC B14 - C120 - 230/400V
Part no. 33010020
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 80 S/4 P762 B14 230/400 |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 80 |
Efficiency class | IE1 |
Braking motor | No |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B14 |
Power factor 1 | 0.73 |
---|---|
IA / IN 1 | 3.3 |
Nominal motor voltage (V) | 230/400 |
ETA 50% Nominal load voltage | 74.5 |
ETA 75% Nominal load voltage | 75.9 |
ETA 100% Nominal load voltage | 75.1 |
Nominal frequency | 50 Hz |
Nominal power | 0.55 kW |
Motor speed | 1,375 r/min |
Gross Weight | 8.30 kg |
---|