80 S/4 - IEC B14 - C120 - 230/460V - BRE 10Nm - HL
Part no. 33010047
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 80 S/4 CUS P762 B14 230/460 FDB10HL |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 80 |
Efficiency class | IE1 |
Motor brake | With Brake |
Braking motor | Yes |
Brake protection class | IP55 |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B14 |
Braking torque | 10 Nm |
---|---|
Power factor 1 | 0.71 |
IA / IN 1 | 3.6 |
Nominal motor voltage (V) | 230/460 |
ETA 100% Nominal load voltage | 72.0 |
Nominal frequency | 60 Hz |
Nominal power | 0.55 kW |
Nominal power | 0.75 HP |
Motor speed | 1,710 r/min |
Hand release lever | Brake with manual release (HL) |
---|
Gross Weight | 11.00 kg |
---|
Fulfilled certificates and conformities | UL certification, CSA certification |
---|