90 LP/4 - NEMA Foot - N145T - 332/575V - BRE 20Nm - HL

Part no. 34610385


NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.

Product attributes

Technical description 90 LP/4 CUS P261 N145T 332/575 TW 2/I F.

Cable entry (metric) Cable gland at I
Motor type Asynchronous
Motor frame size 90
Efficiency class IE3
Braking motor Yes
Motor protection class IP55
Insulation class F
Operating mode of motor S1
Mechanical design NEMA
Motor flange type IEC B3

Braking torque 20 Nm
Cosine phi 1 0.78
IA / IN 1 7.7
Nominal motor voltage (V) 332/575
ETA 50% Nominal load voltage 86.3
ETA 75% Nominal load voltage 87.4
ETA 100% Nominal load voltage 86.5
Nominal frequency 60 Hz
Nominal power 1.50 kW
Nominal power 2.00 HP
Motor speed 1,730 r/min

Hand release lever Brake with manual release (HL)
Thermal motor protection Thermostat

Gross Weight 23.00 kg

Fulfilled certificates and conformities CE labelling, UL certification, CSA certification, DoE-CC certification, CSAev certification, NOM certification