90 SP/4 - IEC B5 - A200 - 230/400V
Part no. 34010094
Product attributes
| Technical description | 90 SP/4 P753 B5 230/400 TF |
|---|
| Cable entry (metric) | Cable gland at I |
|---|---|
| Motor type | Asynchronous |
| Motor frame size | 90 |
| Efficiency class | IE3 |
| Braking motor | No |
| Motor protection class | IP55 |
| Insulation class | F |
| Operating mode of motor | S1 |
| Mechanical design | IEC |
| Motor flange type | IEC B5 |
| Cosine phi 1 | 0.78 |
|---|---|
| IA / IN 1 | 6.8 |
| Nominal motor voltage (V) | 230/400 |
| Efficiency (50% PN) | 84.7 |
| Efficiency (75% PN) | 86.0 |
| Efficiency (100% PN) | 85.3 |
| Nominal frequency | 50 Hz |
| Nominal power | 1.10 kW |
| Motor speed | 1,430 r/min |
| Thermal motor protection | Thermistors |
|---|---|
| Terminal box position | Terminal box position for 1 |
| Gross Weight | 16.00 kg |
|---|
| Fulfilled certificates and conformities | CE labelling |
|---|