SK 1SI75 – IEC 80 Motor adapter B5 A200
Part no. 60795230
Product attributes
| Technical description | FLEXBLOC MODULE IEC 80 A200 1SI75 |
|---|
| Flange type | IEC B5 |
|---|---|
| Oberflächenveredelung | Without surface treatment |
| Motor attachment (NEMA/IEC/Servo) | IEC80 |
| Outer diameter of drive flange | 160 mm |
|---|---|
| External diameter | 200 mm |
| Gross Weight | 1.60 kg |
|---|