SK 1SI75 – NEMA 56C Motor adapter
Part no. 60795500
Product attributes
| Technical description | FLEXBLOC MODULE NEMA 56C 166 1SI75 |
|---|
| Flange type | IEC B14 |
|---|---|
| Oberflächenveredelung | Without surface treatment |
| Motor attachment (NEMA/IEC/Servo) | NEMA 56 |
| Outer diameter of drive flange | 160 mm |
|---|---|
| External diameter | 166 mm |
| Gross Weight | 1.75 kg |
|---|