63 L/4 - IEC B14 - C90 - 332/575V
Part no. 31510023
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 63 L/4 CUS P760 B14 332/575 |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 63 |
Efficiency class | IE1 |
Braking motor | No |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B14 |
Power factor 1 | 0.71 |
---|---|
IA / IN 1 | 3.5 |
Nominal motor voltage (V) | 332/575 |
ETA 100% Nominal load voltage | 55.1 |
Nominal frequency | 60 Hz |
Nominal power | 0.18 kW |
Nominal power | 0.25 HP |
Motor speed | 1,690 r/min |
Gross Weight | 4.20 kg |
---|
Fulfilled certificates and conformities | UL certification, CSA certification |
---|